IESNA:LM-63-2002
[TEST]P1055716
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1662
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1420.2 1407 1399.6 1389.3 1373.1 1351 1327.4 1300.9 1268.5 1234.6
1197.8 1156.5 1113.8 1068.1 1022.5 973.8 925.2 875.1 820.6 769
716 663 611.4 558.4 505.3 452.3 397.8 341.8 288.8 235.7
185.6 137 92.8 51.6 17.7 0 0
1420.2 1426.1 1412.9 1395.2 1368.7 1333.3 1293.5 1249.3 1199.2 1144.7
1085.8 1023.9 959.1 891.3 820.6 749.9 680.7 608.5 537.7 470
402.2 337.4 271.1 213.6 157.6 109 66.3 45.7 32.4 20.6
11.8 4.4 1.5 0 0 0 0
1420.2 1409.9 1386.3 1351 1300.9 1244.9 1175.7 1100.5 1015.1 925.2
829.5 735.2 642.3 549.5 462.6 378.6 299.1 226.9 160.6 106.1
57.5 41.3 32.4 25 17.7 11.8 7.4 4.4 2.9 1.5
1.5 1.5 1.5 1.5 0 0 0
1420.2 1408.4 1376 1324.5 1256.7 1175.7 1082.9 979.7 867.8 752.8
640.9 533.3 430.2 335.9 249 172.4 109 54.5 39.8 32.4
23.6 17.7 11.8 7.4 4.4 2.9 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0
1420.2 1409.9 1381.9 1324.5 1246.4 1156.5 1053.4 937 816.2 695.4
580.5 467 363.9 274 188.6 119.3 60.4 41.3 32.4 25
17.7 11.8 7.4 4.4 2.9 1.5 1.5 1.5 1.5 0
1.5 0 0 0 0 0 0
